IESNA:LM-63-2002
[TEST]P939610
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-750-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12051
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1099.3 1092.4 1078 1065.5 1062.3 1063.6 1067.3 1074.2 1080.5 1082.4
1083 1092.4 1111.8 1143.8 1197 1272.2 1363.6 1473.9 1614.8 1782.7
1973.1 2206.1 2488.6 2809.9 3155.7 3527.1 3883.5 4049.5 3806.5 2941.5
1600.4 451.6 138.4 82.1 47 19.4 0
1099.3 1095.5 1080.5 1068 1064.8 1065.5 1069.2 1076.1 1081.8 1083.6
1084.9 1094.9 1113.7 1147.5 1199.5 1275.3 1368 1478.9 1623.6 1791.4
1988.1 2228 2521.8 2836.2 3188.3 3569.1 3918 4068.3 3768.3 2875.7
1525.9 423.4 134 75.2 43.8 17.5 0
1099.3 1094.3 1079.9 1066.7 1061.1 1061.7 1063.6 1067.3 1069.9 1072.4
1076.1 1086.8 1106.8 1138.8 1191.4 1260.9 1349.8 1455.1 1591 1757
1964.3 2223.6 2528.1 2866.3 3217.1 3589.1 3940.5 4123.4 3901.1 3106.2
1844.1 680.2 181.6 90.2 53.2 20.7 0
1099.3 1091.8 1078 1063.6 1056.1 1054.2 1055.4 1056.1 1056.1 1060.5
1066.7 1078.6 1098.7 1130 1175.1 1241.5 1329.8 1437.5 1573.5 1738.8
1963.1 2231.2 2573.2 2958.4 3353 3740.1 4101.5 4305.7 4193 3605.4
2475.4 1197.6 360.8 131.5 63.9 20 0
1099.3 1091.8 1078.6 1063.6 1054.2 1052.3 1053.6 1053.6 1053.6 1058.6
1069.9 1080.5 1097.4 1124.3 1165.1 1226.4 1315.4 1426.3 1562.8 1736.9
1966.8 2273.1 2668.4 3136.3 3617.3 4048.3 4395.9 4616.4 4642.7 4342.1
3462.6 2082.7 884.4 225.5 75.8 17.5 0
1099.3 1089.9 1076.7 1061.7 1051.7 1049.8 1051.7 1054.2 1054.2 1059.2
1071.1 1079.9 1093 1121.8 1165.1 1226.4 1312.9 1426.3 1565.3 1748.8
1988.8 2318.2 2760.4 3299.8 3847.2 4322.6 4670.9 4930.2 5089.3 4987.9
4323.3 3035.4 1453.8 456.6 97.1 22.5 0
1099.3 1091.8 1078 1062.3 1052.3 1049.8 1051.1 1053.6 1053.6 1058.6
1069.9 1081.8 1098.7 1126.2 1168.8 1231.5 1319.2 1429.4 1567.2 1741.3
1971.2 2278.1 2675.3 3136.3 3612.3 4052.7 4416 4669 4702.8 4372.1
3542.2 2162.9 850 219.2 63.3 16.9 0
1099.3 1093 1079.9 1064.2 1054.2 1051.7 1053.6 1055.4 1057.3 1062.3
1070.5 1083.6 1104.9 1136.9 1182.6 1245.9 1335.4 1444.4 1580.4 1750.7
1976.2 2260.6 2604.5 2979.7 3363.7 3751.4 4119.1 4325.1 4184.2 3633.6
2546.2 1223.9 365.2 137.2 65.1 20 0
1099.3 1094.9 1081.1 1066.1 1058 1056.7 1059.2 1064.2 1068.6 1073
1078.6 1089.9 1111.8 1146.3 1197.6 1268.4 1356.7 1463.8 1597.9 1760.1
1965.6 2220.5 2519.3 2845.6 3186.4 3554.7 3916.7 4099 3907.3 3249.7
2053.3 806.8 231.1 110.2 58.9 23.8 0
1099.3 1096.2 1081.8 1066.7 1059.8 1059.2 1063.6 1072.4 1079.9 1084.3
1088.6 1099.9 1120.6 1155.7 1209.5 1285.3 1378 1490.2 1628 1794.6
1987.5 2227.4 2503.6 2813.7 3143.2 3508.3 3856 3992.5 3734.5 2898.9
1588.5 478.6 145.9 73.9 39.5 15.7 0
1099.3 1095.5 1081.8 1066.7 1059.8 1059.8 1064.2 1072.4 1080.5 1084.3
1088 1097.4 1118.7 1151.9 1205.2 1279.1 1371.1 1488.3 1626.7 1784.6
1974.3 2204.2 2479.2 2791.1 3105.6 3470.8 3825.9 3993.8 3775.8 2985.9
1691.8 531.8 154.1 80.2 41.3 14.4 0
